
Brand: Bryant
Catalog ID: 9430FR
Standard Product
Application
Industrial Grade
Catalog Number
9430FR
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Series
Heavy Duty
Style
Smooth Face
Type
Single Receptacle
UPC
781786675933
Display Size
Standard Sized Product
Weight
0.6 lb
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Wattage
7500
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#10 AWG to #6 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Industry Standard(s)
WR Rating
Nema Rating
14-30R
Carton Quantity
10
Pallet Quantity
1200