Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V
Image of 9303 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V
Image of 9303 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V
Image of 9303 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V
Image of 9303 Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V

Brand: Bryant

Catalog ID: 9303

Straight Blade Devices, Receptacles, Flush Mount, Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, 10-30R, Black, Single Pack.

  • Flush Mount
  • Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 30A 125/250V

General

Catalog Number

9303

Color

Black

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786632233

Dimensions

Weight

0.35 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3 Wire

Certifications And Compliance

Nema Rating

10-30R

Logistics

Carton Quantity

25