Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 5-50R
Image of 9550FR Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 5-50R
Image of 9550FR Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 5-50R

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 5-50R

Brand: Bryant

Catalog ID: 9550FR

Straight Blade Devices, Receptacles, Flush Mount Single, Commercial/Industrial Grade, Reinforced Thermoplastic Polyester, 50A 125V, 2-Pole 3-Wire Grounding, 5-50R, Black, Single Pack

  • Flush Mount Single
  • Commercial/Industrial Grade
  • Reinforced Thermoplastic Polyester
  • 50A 125V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Industrial Grade

Catalog Number

9550FR

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Product Family

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

781786676886

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

WR Rating

Nema Rating

5-50R

Logistics

Carton Quantity

25