Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black , Single Pack
Image of HBL7962 Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black , Single Pack

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black , Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7962

Straight Blade Devices, Receptacles, Flush Receptacle, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 50A 125/250V, 10-50R, Black , Single Pack.

Standard

General

Application

Heavy Duty

Catalog Number

HBL7962

Color

Black

Cord Range

0.625"-1.187"

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

3

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Brass - Box Terminals
  • Brass - Ground Shunt
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

UPC

783585015125

Dimensions

Display Size

Standard Sized Product

Length

2.5 in

Weight

0.5 lb

Width

1.69 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Back and Side Wired

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186

Nema Rating

10-50R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

3

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-0
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10

Pallet Quantity

2640