

Brand: Bryant
Catalog ID: 5461I
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
5461I
Color
Ivory
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Single
Material - Mounting Hardware
Screw Mounting
Product Family
Extra Heavy Duty
Style
Finder Groove Face
Type
Single Receptacle
UPC
781786174184
Dimensions
3.28 in x 1.38 in x 0.91 in
Display Size
Standard Sized Product
Height
0.91 in
Length
3.28 in
Weight
0.1 lb
Width
1.38 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Wattage
5000 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
6-20R
Carton Quantity
10
Pallet Quantity
5500