Straight Blade Devices, Receptacles, Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 20A 125/250V, 10- 20R, Black, Single Pack
Image of HBL6810 Straight Blade Devices, Receptacles, Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 20A 125/250V, 10- 20R, Black, Single Pack

Straight Blade Devices, Receptacles, Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 20A 125/250V, 10- 20R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL6810

Straight Blade Devices, Receptacles, Single, Industrial Grade, 3-Pole 3-Wire Non-Grounding, 20A 125/250V, 10- 20R, Black, Single Pack.

Standard

General

Application

Heavy Duty

Catalog Number

HBL6810

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

2 (1)

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1 or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .310"-.430"(7.9-11.9)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Series

Extra Heavy Duty

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Grounding Clip - Stainless steel
  • Mounting Screws - Galvalized steel
  • Mounting Strap - Cold rolled steel
  • Terminal Screws - Brass

Type

Single Receptacle

UPC

783585014401

Dimensions

Dimensions

3.28 in x 1.39 in x 0.97 in

Display Size

Standard Sized Product

Height

0.97 in

Length

3.28 in

Weight

0.2 lb

Width

1.39 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125 V;250 V

Wattage

5000 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified to C22.2 No. 42 File 280C
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File E1706

Nema Rating

10-20R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2 (1)

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-1 or better
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Cord Accomodation - .310"-.430"(7.9-11.9)
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

10