Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack
Image of HBL7301A Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack

Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7301A

Straight Blade Devices, Receptacles, Single, Industrial Grade, 4- Pole 4-Wire Non-Grounding, 60A 3 Phase 120/208V AC, 18-60R, Black, Single Pack.

Standard

General

Application

Heavy Duty

Catalog Number

HBL7301A

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

7.5

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Specifications

  • Box Terminals - Copper
  • Contacts - Brass
  • Ground Shunt - Brass
  • Housing - Reinforced Thermoplastic Polyester
  • Mounting Plate - .062 in. (1.5) Pre-Plated Steel

UPC

783585015095

Dimensions

Display Size

Standard Sized Product

Length

3.28 in

Weight

0.55 lb

Width

1.81 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

120/208 VAC

Voltage Rating Description

120/208 V AC

Wattage

12480 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#12 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • NEMA® WD-6 Compliant
  • UL Listed File E2186
  • WR Rating

Nema Rating

18-60R

Operational

Horsepower - Maximum

7.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 HB
  • Environmental - IP Suitability - IP20
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12 AWG through #4 AWG copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Logistics

Carton Quantity

5

Pallet Quantity

1860