

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6019
Catalog Number
HBL6019
Color
Black
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Accessory
Style
Seal-Tite triple seal
UPC
783585809205
Weight
0.05 lb
EU RoHS Indicator
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Carton Quantity
5
Pallet Quantity
2000