Straight Style Battery Post Terminal, 4/0 AWG, Negative
Image of YAEBAS28NTN Straight Style Battery Post Terminal, 4/0 AWG, Negative

Straight Style Battery Post Terminal, 4/0 AWG, Negative

Brand: Burndy

Catalog ID: YAEBAS28NTN

Battery Post HYDENT Cu Terminals, 4/0 AWG, 2.36" L, 0.98" W, Yellow, Wire Strip Length - 1-3/32" L.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Battery Post Terminal

Catalog Number

YAEBAS28NTN

Color Code

Purple

Connector Type

BATTERY STRAIGHT POST

Die Index

15

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

Copper

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562659

UPC 14 Digit GTIN

00781810562659

Dimensions

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - Strip Length inch

1-3/32 in

Package Height

1 in

Package Length

9.3 in

Package Weight

1.85 lb

Package Width

3.25 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Compact Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

72 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

BATTERY STRAIGHT POST

Logistics

Carton Quantity

100

Pallet Quantity

8800