Style Line® Decorator Series Specification Grade Nightlight Switches
Image of DS120NLWH Style Line® Decorator Series Specification Grade Nightlight Switches
Image of DS120NLWH Style Line® Decorator Series Specification Grade Nightlight Switches
Image of DS120NLWH Style Line® Decorator Series Specification Grade Nightlight Switches
Image of DS120NLWH Style Line® Decorator Series Specification Grade Nightlight Switches

Style Line® Decorator Series Specification Grade Nightlight Switches

Brand: Hubbell Wiring Device-Kellems

Catalog ID: DS120NLWH

Style Line® decorator nightlight switch, back and side wired

When you think safety, think Hubbell. The nightlight family of products from Hubbell combine the function of a wiring device with the convenience of a nightlight. Designed to provide a guiding light, these devices are energy efficient, consuming between 0.5-1 watt. Available in duplex tamper resistant receptacles, decorator switches and decorator nightlight, there is a device for every application. Nightlight wiring devices can be used in many commercial and residential applications as an alternative to plug-in nightlights. These products are designed for permanent installation and equipped with a photo cell to automatically turn on and off depending on the amount of ambient light present. Everyday plug-in nightlights are bulky, easily damaged, and occupy outlets that may be needed. Hubbell offers nightlight devices in a compact and aesthetically pleasing Style Line® decorator receptacle, switch or nightlight.

  • LED light activated when low levels of ambient light are detected by photosensor
  • Optimal lens size for greater illumination
  • Impact resistant thermoplastic rocker

General

Catalog Number

DS120NLWH

Color

White

EU RoHS Indicator

Performance

  • Electrical-Color Temperature:3400K - 3600K
  • Dielectric Voltage-Withstands 1500V AC minimum for 1 minute
  • LED Energy Consumed-0.5 watt
  • Light Output-0.5 Lumens
  • Load Capacity-20A, 120VAC
  • Overload-Minimum 4.8 times rated current for 100 cycles
  • Temperature Rise-30°C maximum at rated current
  • Mechanical-Terminal Accommodations-#14-#10 AWG copper stranded or solid conductor only
  • Environmental-Flammability- UL 94V-2
  • Environmental-Operating Temperature-Max. continuous: 75°C
  • Min. continuous: -40°C without impact

Specifications

  • Rocker Material-Thermoplastic
  • Lens-Polycarbonate
  • Base-Thermoplastic
  • Contacts-Brass Alloy
  • Mounting Strap-Zinc Plated Steel
  • Terminal Screws-Plated Steel
  • Automatic Self-grounding Staple- Stainless steel
  • Mounting Screws-Zinc Plated Steel

UPC

783585186887

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

  • Electrical-Color Temperature:3400K - 3600K
  • Dielectric Voltage-Withstands 1500V AC minimum for 1 minute
  • LED Energy Consumed-0.5 watt
  • Light Output-0.5 Lumens
  • Load Capacity-20A, 120VAC
  • Overload-Minimum 4.8 times rated current for 100 cycles
  • Temperature Rise-30°C maximum at rated current
  • Mechanical-Terminal Accommodations-#14-#10 AWG copper stranded or solid conductor only
  • Environmental-Flammability- UL 94V-2
  • Environmental-Operating Temperature-Max. continuous: 75°C
  • Min. continuous: -40°C without impact

Logistics

Carton Quantity

10

Pallet Quantity

4050