

Brand: Bryant
Catalog ID: SPC150U
Closed Mesh
Application
Single Eye
Approx Breaking Strength
1,610 lbs
Catalog Number
SPC150U
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Product Family
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Single Eye
UPC
781786245105
Cable Diameter Range
1.5 in-1.74 in
Cable Size
1.50-1.74" (3.81-4.42)
Standards - RoHS Compliance Status
CM
Approx Breaking Strength
1,610 lbs
Carton Quantity
10
Pallet Quantity
720