Support Grips, Single Eye, Lace Closing, Tin-Coated Bronze, 1.00-1.24"
Image of 02202017 Support Grips, Single Eye, Lace Closing, Tin-Coated Bronze, 1.00-1.24"
Image of 02202017 Support Grips, Single Eye, Lace Closing, Tin-Coated Bronze, 1.00-1.24"
Image of 02202017 Support Grips, Single Eye, Lace Closing, Tin-Coated Bronze, 1.00-1.24"

Support Grips, Single Eye, Lace Closing, Tin-Coated Bronze, 1.00-1.24"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02202017

Support Grips, Single Eye, Single Weave, Split Mesh, Lace Closing, Tin-Coated Bronze, 1.00-1.24"

Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.

  • Single eye
  • Strand equalizers position wires for equal loading throughout grip length
  • Eye assemblies provide eye reinforcement at support hardware

Split Mesh- Lace Closing

General

Application

Single Eye

Approx Breaking Strength

1,610 lbs

Catalog Number

02202017

Color

Construction

Woven

EU RoHS Indicator

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

Performance

  • Mechanical - Approximate Breaking Strength - 1,610 (7,161) Lbs. (N)
  • Mechanical - Working Load - 161 (716.1) Lbs. (N)

Series

Standard Duty Series

Specifications

  • Equalizer - Bronze
  • Eye - Copper
  • Lace - Tin-coated bronze
  • Strand - Tin-coated bronze
  • Tag - Mylar

Style

Split Mesh, Lace Closing

Type

Single Eye

UPC

783585302201

Dimensions

Weight

0.35 lb

Conductor Related

Cable Diameter Range

1 in-1.24 in

Cable Size

1.00"-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

CSA Certified

Standards - RoHS Compliance Status

CM

Force Related

Approx Breaking Strength

1,610 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 1,610 (7,161) Lbs. (N)
  • Mechanical - Working Load - 161 (716.1) Lbs. (N)

Logistics

Carton Quantity

10

Pallet Quantity

1200