
Brand: OHIO BRASS
Catalog ID: 245171
Surge counter with 30mA leakage meter to monitor arrester performance
Catalog Number
245171
UPC
096359709534
Dimensions
10.625 in x 10.625 in x 14.688 in
Height
14.688 in
Length
10.625 in
Weight
5 lb
Width
10.625 in