Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White
Image of HBL8PS350YL Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White
Image of HBL8PS350YL Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White
Image of HBL8PS350YL Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL8PS350YL

Surge Protective Devices, SPIKESHIELD TVSS Plug Strips, 15A 125V, 8-Outlet, 350 Joules, 6' Cord, Office White

  • Yellow color for high visibility and metal housing
  • 350 joules, 6 foot cord, wire management

6' Cord

General

Application

Standard Devices and Cord Holder

Catalog Number

HBL8PS350YL

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Indicator(s) Type

LED Indicator

Item Type

Surge Protection Plug Strips

Material

Non-Metallic

Material - Mounting Hardware

Portable

Number Of Outlets

6

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Outlet

Straight Blade 5-15R

Performance

  • Electrical - Max Surge Current - 6.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Product Family

Economy Surge Strips

Response Time

5

Specifications

  • Color - Yellow
  • Height - 1.85" (47.0)
  • Housing - Metal
  • Length - 10.0" (254.0)
  • Width - 6.0" (152.4)

Type

Metallic

UPC

783585120614

Dimensions

Display Size

350 Joules

Electrical Ratings

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Frequency Rating

60 Hz

Phase

Single Phase

Conductor Related

Cord Length

6 ft

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Operational

Indicator(s) Type

LED Indicator

Operating Temperature

32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)

Performance

  • Electrical - Max Surge Current - 6.5kA
  • Electrical - Max. Operating Voltage - 130
  • Electrical - Operating Frequency - 50/60Hz
  • Environmental - Operating Temperature - -40°F to 160°F (-40°C to 70°C)

Response Time

5

Configuration

Number Of Outlets

6

Logistics

Carton Quantity

12

Pallet Quantity

360