

Brand: Bryant
Catalog ID: BRY6MPS1050
6' Cord
Application
Standard Devices
Catalog Number
BRY6MPS1050
Color
Office White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Steel
Material - Mounting Hardware
Portable
Number Of Outlets
6
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
Series
Economy Surge Strips
Type
Metallic
UPC
781786141582
Display Size
1050 Joules
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Cord Length
6 ft
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Number Of Outlets
6
Carton Quantity
20