Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black
Image of HBL4PS1050USBA Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black
Image of HBL4PS1050USBA Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black
Image of HBL4PS1050USBA Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black
Image of HBL4PS1050USBA Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black
Image of HBL4PS1050USBA Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black

Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PS1050USBA

Surge Protective Devices, SPIKESHIELDTVSS Plug Strips, 4 Outlet, 2.4A USB, 1050 Joules, 6' Cord, Black

  • Four outlet, 1050 joule SPD features a black housing
  • 6 foot cord, 90 degree plug, and two USB ports for charging

General

Catalog Number

HBL4PS1050USBA

Color

Black

Number Of Outlets

4

Product Family

Economy Surge Strips

Type

Non-Metallic

UPC

783585257181

Dimensions

Weight

1.25 lb

Conductor Related

Cord Length

6 ft

Configuration

Number Of Outlets

4

Logistics

Carton Quantity

1

Pallet Quantity

924