Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back and Side Wired
Image of HBL7832D Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back and Side Wired
Image of HBL7832D Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back and Side Wired
Discontinued

Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back and Side Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7832D

Switches and Lighting Control, Motor Disconnect, 2-Pole, 30A 600V, Back and Side Wired

  • 30A
  • double pole
  • single throw
  • AC manual motor controller
  • black nylon handle
  • side and back wired.

Standard Product

General

Catalog Number

HBL7832D

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

15

Item Type

Standard Toggle

Load Capacity

Inductive

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Series

Standard Toggle

Type

Back & Side Wire

UPC

783585202815

Dimensions

Display Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back and Side Wired

Current / Amperage Rating

30 A

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

18000 W

Conductor Related

Number Of Poles

2 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10