Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, Black
Image of 60003D Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, Black

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, Black

Brand: Bryant

Catalog ID: 60003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Manual Motor Controllers, Three Pole, 60A 600V AC, Side Wired Only, Black

  • Toggle
  • Manual Motor Controllers
  • Three Pole
  • 60A 600V AC
  • Side Wired Only

Standard Product

General

Catalog Number

60003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Series

Standard Toggle

Style

Motor Controller/Disconnect

Type

Back Wire

UPC

781786631748

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

36000

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10

Pallet Quantity

1170