


Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1PT4X4BLJ
Application - For Use On
Carpet
Catalog Number
S1PT4X4BLJ
Color
EU RoHS Indicator
Finish Type
Black
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Product Family
SystemOne
Specifications
Style
FRPT - Complete Kits
UPC
783585373041
Weight
12.389 lb
EU RoHS Indicator
Industry Standard(s)
Knockouts
Cover- Dual Flip Covers; In Junction Box: Top: (1) 1", Bottom: (1) 3/4", Sides: (2) 1/2" and (1) 3/4"
Number Of Outlets
(4) 20A, 125V Receptacles, (4) Hubbell Keystone Openings
Carton Quantity
1
Pallet Quantity
40