SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Brass Finish
Image of S1PTBRS SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Brass Finish
Image of S1PTBRS SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Brass Finish

SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Brass Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTBRS

In-Floor Delivery Systems, SystemOne, Fire-Rated Poke-Through, 1 Piece Unit, Dual StyleLine Decorator Openings, Cover with Brass Finish

  • Excellent solution for retrofit and new construction
  • Assembly Includes FRPT, Cover Flange, Subplate
  • Junction Box Purchase Separately

General

Application - For Use On

Carpet

Catalog Number

S1PTBRS

Color

EU RoHS Indicator

Finish Type

Brass

Item Type

4" Fire-Rated Poke Through Component

Knockouts

Cover- Dual Flip Covers

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

Dual StyleLine Decorator Openings

Product Family

SystemOne

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT - Complete Kits

UPC

783585371337

Dimensions

Weight

5.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Cover- Dual Flip Covers

Number Of Outlets

Dual StyleLine Decorator Openings