



Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SPDU
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SPDU
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Aluminum
Mounting Method
To Fitting in Floor
Number Of Outlets
Dual StyleLine Decorator Openings
Product Family
SystemOne
Type
Sub Plate
UPC
783585371740
Dimensions
5.36 in x 5.36 in x 2.31 in
Height
2.31 in
Length
5.36 in
Weight
0.498 lb
Width
5.36 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
Dual StyleLine Decorator Openings
Carton Quantity
5
Pallet Quantity
660