




Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1CFCBRS
Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish
Application
Flush SystemOne Installation
Application - For Use On
Carpet
Catalog Number
S1CFCBRS
Color
Brass
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Finish Type
Brass
Item Type
Flush Cover/Carpet Flange
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Method
To Fitting in Floor
Mounting Type
Number Of Outlets
No Devices
Product Family
SystemOne
Specifications
Style
Cover Flanges
Type
Flush SystemOne Universal Covers
UPC
783585371047
Weight
1.28 lb
Width
8 in
EU RoHS Indicator
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Mounting Method
To Fitting in Floor
Number Of Outlets
No Devices
Carton Quantity
10
Pallet Quantity
320