SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish
Image of S1TFCAL SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish
Image of S1TFCAL SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish
Image of S1TFCAL SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish

SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1TFCAL

In-Floor Delivery Systems, SystemOne Universal Cover Tile Flange Assembly, Aluminum Powder Paint Finish

  • Durable Powder Coat Finish
  • Cast Aluminum Construction
  • Dual Hinged Doors Open 180 Degrees
  • ADA Compliant
  • Scrubwater Compliant

Cover/Flange; Cast Aluminum Construction; Durable Powder Coat Finish

General

Application

Flush SystemOne Installation

Application - For Use On

Tile

Catalog Number

S1TFCAL

Color

Aluminum

Construction

Cast Aluminum

Cover Shape

Round

EU RoHS Indicator

Finish Type

Aluminum

Item Type

Flush Cover/Tile Flange

Material

Composite

Material - Mounting Hardware

Mounting Hardware Included

Mounting Method

To Fitting in Floor

Mounting Type

  • (3) Screw Mount
  • (3) Screw Mount

Number Of Outlets

No Devices

Product Family

SystemOne

Specifications

  • Cover Format - Carpet
  • Finish - Aluminum
  • For Use With - SystemOne Components
  • Product Type - SystemOne Universal Covers
  • Unit Package - Single

Style

Cover Flanges

Type

Flush SystemOne Universal Covers

Type of Use

Tile, Flush

Typical Application

Tile, Flush

UPC

783585371108

Dimensions

Weight

0.55 lb

Width

5.62 in

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

No Devices

Logistics

Carton Quantity

5

Pallet Quantity

570