Image of T1010 T1010, Uninsulated Ring Terminal For 12 - 10 AWG

T1010, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: T1010

Copper Compression Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, Long Barrel, Tin Plated.

T1010.

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1010

Color

Connector Type

Ring Terminal

EU RoHS Indicator

Feature - Barrel Type

Standard

Listings

UL, CSA

Material

Carbon Steel

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810722084

UPC 14 Digit GTIN

00781810722084

Dimensions

Depth

15 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Diameter Max Size inch

0.12 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.2 in

Dimension - L Length Overall mm

21

Dimension - Length Overall inch

0.82

Dimension - Pad Width inch

0.38 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.29 in

Height

11 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

13 in

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999