T1010F, Fork Terminal, 12-10 AWG, #8-10 Stud
Image of T1010F T1010F, Fork Terminal, 12-10 AWG, #8-10 Stud
Image of T1010F T1010F, Fork Terminal, 12-10 AWG, #8-10 Stud

T1010F, Fork Terminal, 12-10 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: T1010F

Uninsulated Fork Terminal For 12 - 10 AWG, #8-10 Stud, Fork Design Provides Faster Installation

  • Type T-F uninsulated fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork style permits rapid installation of the terminal under screw head without completely removing screw
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1010F

Connector Type

Fork Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

T-F

UPC

781810722107

UPC 14 Digit GTIN

00781810722107

Dimensions

Cable Insulation Diameter Maximum

0.12 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Diameter Max Size inch

0.12 in

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.87 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

11/32

Dimension - Stud Size inch

#8;#9;#10

Dimension - Z (inch)

0.32 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

14 AWG;10 AWG (Str.);12 AWG (Sol.);10 AWG

Conductor - Copper Str Size Range

14 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999