

Brand: Burndy
Catalog ID: T106
Catalog Number
T106
Connector Type
Ring Terminal
Feature - Barrel Style
Chamfered
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Trade Name
HYLUGā¢
Type
Ring Tongue
UPC
781810722008
UPC 14 Digit GTIN
00781810722008
Dimension - Bolt Size fraction
#4 - #6
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.83 in
Dimension - Pad Width inch
0.37 in
Dimension - Strip Length inch
11/32
Dimension - Stud Size inch
#4;#5;#6
Dimension - Z (inch)
0.29 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Solid Size
12 AWG;11 AWG;10 AWG
Conductor - Copper Solid Size Range
12 AWG-10 AWG
Conductor - Copper Str Size
12 AWG;10 AWG
Conductor - Copper Str Size Range
12 AWG-10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
600
Pallet Quantity
99999