T1410F, Fork Terminal, 16-14 AWG, #8-10 Stud
Image of T1410F T1410F, Fork Terminal, 16-14 AWG, #8-10 Stud
Image of T1410F T1410F, Fork Terminal, 16-14 AWG, #8-10 Stud

T1410F, Fork Terminal, 16-14 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: T1410F

Uninsulated Fork Terminal For 16 - 14 AWG, #8-10 Stud, Fork Design Provides Faster Installation

  • Fork terminals are constructed of pure electrolytic copper
  • Long brazed seam barrel with deep V groove inner serations for optimum conductivity, reliability and holding power after crimping
  • Fork tongue design for faster installation - screw only needs to be loosened for termination
  • Two or more terminals can be stacked on a common stud
  • Provides maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Electro-tin plating for durable, long lasting corrosion resistance
  • Inspection hole/skive provides an easy visual check of proper wire insertion
  • 600 Volts maximum, 105°C maximum

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T1410F

Connector Type

Fork Terminal

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

T-F

UPC

781810722428

UPC 14 Digit GTIN

00781810722428

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Diameter Max Size inch

0.07 in

Dimension - L Length Overall mm

19

Dimension - Length Overall inch

0.73 in

Dimension - Pad Width inch

0.37 in

Dimension - Strip Length inch

9/32

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.28 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#20 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Logistics

Carton Quantity

1200

Pallet Quantity

99999