T18516, Ring Terminal, 22-18 AWG, 5/16" Stud
Image of T18516 T18516, Ring Terminal, 22-18 AWG, 5/16" Stud
Image of T18516 T18516, Ring Terminal, 22-18 AWG, 5/16" Stud

T18516, Ring Terminal, 22-18 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: T18516

Uninsulated Ring Terminal For 22 - 18 AWG, 5/16" Stud, Tin Plated, Brazed Seam

  • Constructed of pure electrolytic copper for maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Long brazed seam barrel and deep V groove inner serrations provide optimal conductity, reliability and holding power after crimping
  • Wire range is clearly marked on terminal for easy identification
  • Long neck terminal permits easy bending and stacking of several terminals on a common stud

General

Application

For Control Wiring And Other Standard Duty Applications

Catalog Number

T18516

Connector Type

Ring Terminal

Feature - Barrel Type

Long

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

HYLUG

Trade Name

HYLUGā„¢

Type

Ring Tongue

UPC

781810723401

UPC 14 Digit GTIN

00781810723401

Dimensions

Dimension - B Length fraction

13/50 in

Dimension - B Length inch

0.26 in

Dimension - Bolt Size fraction

5/16

Dimension - Diameter Max Size inch

0.06 in

Dimension - Hole Size fraction

1/3

Dimension - Hole Size inch

0.33 in

Dimension - L Length Overall mm

24

Dimension - Length Overall inch

0.95 in

Dimension - Pad Width inch

0.45 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.47 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

#22 AWG to #18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999