Image of T47 T47 - 1-1/4" T Hub, Iron Form 7 Conduit Body
* Representative image
Image of T47 T47 - 1-1/4" T Hub, Iron Form 7 Conduit Body

T47 - 1-1/4" T Hub, Iron Form 7 Conduit Body

Brand: Killark

Catalog ID: T47

1-1/4" T Hub, Iron Form 7 Conduit Body

DURALOY 7 SERIES FITTINGSALUMINUM OR IRON CONDUIT BODIES.

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

T47

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

T

Material

Iron

Series

Duraloy 7

Type

Conduit Body

UPC

783936011332

Dimensions

Dimensions

8 in x 4 in x 3 in

Gross Weight with Packaging

2.37

Height

3 in

Hub Size

1-1/4"

Length

8 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

2