Image of TA37SA TA37SA - 1" TA Hub, Aluminum Form 7 Conduit Body
* Representative image
Image of TA37SA TA37SA - 1" TA Hub, Aluminum Form 7 Conduit Body

TA37SA - 1" TA Hub, Aluminum Form 7 Conduit Body

Brand: Killark

Catalog ID: TA37SA

1" TA Hub, Aluminum Form 7 Conduit Body

Form 7 conduit bodies offer a great approach in size for neat compact installation. This series is available in our Duraloy® iron and copper-free aluminum, with superior corrosive protected electro-statically applied paint.

Product details

General

Application

  • To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.

Catalog Number

TA37SA

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

TA

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Duraloy 7

Type

Conduit Body

UPC

783936080666

Dimensions

Dimensions

8 in x 4 in x 4 in

Gross Weight with Packaging

0.95

Height

4 in

Hub Size

1"

Length

8 in

Width

4 in

Certifications And Compliance

CSA File Number

LR11852

Hazardous Rating(s)

Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(b) (Class I, Division 2) or 502.10, 503.10, and 505.15 (Class I Zone 2).

UL File Number

E3397

Logistics

Carton Quantity

2