Image of T4033349 Telescoping Disconnect Stick 40 ft (12.1 m) Maximum Length

Telescoping Disconnect Stick 40 ft (12.1 m) Maximum Length

Brand: CHANCE Utility

Catalog ID: T4033349

The Telescoping Tools offer maximum convenience. The universal end fitting on the insulated top section accepts a wide variety of attachments.

  • Tested per OSHA & ASTM F711
  • Allow linemen to perform many routine jobs from ground level
  • Universal end fitting on insulated top section accepts a wide variety of attachments
  • This allows lineman to disconnect switches and replace cutout tubes
  • Also allows lineman to remove pole covers, prune trees, plus other overhead tasks
  • Sticks retract to approximately 5 ft. for easy truck transport (even in most cab sections)
  • Heavy-duty, spring-loaded plastic buttons keep extended tool sections locked in place
  • As each section extends and slightly twists, buttons also pop securely into place

General

Catalog Number

T4033349

EU RoHS Indicator

UPC

096359329152

Dimensions

Diameter - Rod / Tube

2.5 in

Dimensions

80.125 in x 5.5 in x 5 in

Dimensions Metric

2035 mm x 140 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

80.125 in

Length - Retracted

6.25 ft

Length - Retracted Metric

1.8 m

Length Metric

2035 mm

Lengths - Extended

* 22 ft * 28 ft * 34 ft * 40 ft

Weight

12 lb

Weight Metric

5.4 kg

Width

5.5 in

Width Metric

140 mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Standard Package

1