Brand: Hubbell Premise Wiring
Catalog ID: 6110MPPDT
Catalog Number
6110MPPDT
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
NEXTSPEED 6-110 Connecting Block System
Material
Composite
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Series
Cat 6
UPC
662620835785
Length
12.8 in
Width
5.5 in
Cable Specification
Per TIA-568C.2 Spec
Industry Standard(s)
Exceeds IEEE 802.3An 10Gbase-T Link Segment Requirements