
Brand: Burndy
Catalog ID: TMH265
Catalog Number
TMH265
Connector Type
Hardware
Installation Torque Recommended in-lb
80 LBS/in
Material
Silicon Bronze
Series
DURIUM™ Series
Trade Name
DURIUM™
UPC
781810011997
UPC 14 Digit GTIN
00781810011997
Dimension - Bolt Size fraction
1/4
Dimension - Thread Size
1/4 - 20
Dimension - Threads per inch
20
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Installation Torque Recommended in-lb
80 LBS/in
Connector Type
Hardware
Carton Quantity
12
Pallet Quantity
5568