TMH266, Tongue Mounting Hardware Kit
Image of TMH266 TMH266, Tongue Mounting Hardware Kit
Image of TMH266 TMH266, Tongue Mounting Hardware Kit

TMH266, Tongue Mounting Hardware Kit

Brand: Burndy

Catalog ID: TMH266

Silicon Bronze Hardware Kit, Installation Torque: 240 IN-LB, Working Range: 0 - 0.19 IN.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

A general purpose Fastening Hardware Kit providing long lasting corrosion resistance

Catalog Number

TMH266

Connector Type

Hardware

Installation Torque Recommended in-lb

240 LBS/in

Material

Silicon Bronze

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Hardware Kit

Sub Brand

HARDWARE KIT, DURIUM

Trade Name

DURIUM™

Type

TMH

UPC

781810012017

UPC 14 Digit GTIN

00781810012017

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568