

Brand: Burndy
Catalog ID: TMH294
Catalog Number
TMH294
Connector Type
Hardware
Installation Torque Recommended in-lb
480 LBS/in
Material
Silicon Bronze
Product Family
Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits
Product Type
Hardware Kit
Series
DURIUM™ Series
Trade Name
DURIUM™
UPC
781810000076
UPC 14 Digit GTIN
00781810000076
Dimension - Bolt Size fraction
1/2
Dimension - Thread Size
1/2-13
Dimension - Threads per inch
13
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
480 LBS/in
Connector Type
Hardware
Carton Quantity
12
Pallet Quantity
5568