TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)
Image of TMHG42 TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)
Image of TMHG42 TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)

TMHG42, Stainless Steel Hardware Kit for I-Beam Connector (not included)

Brand: Burndy

Catalog ID: TMHG42

Stainless Steel Hardware Kit For I-Beam Connector, 1/2" Screw, 0.42" Max. Terminal Pad Thickness.

  • TMH Tongue Mounted Hardware Kits ensure the proper type and amount of hardware necessary for each installation
  • Packaged in separate sealed bags, they are convenient to use and eliminate mismatched quantities

General

Application

An irreversible compression ground connection which allows attachment to a structural steel standard (angled) or wide flange (para llel) beam.

Catalog Number

TMHG42

Connector Type

Hardware

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Silicon Bronze>Nuts, Bolts, Flat Washers, U-Bolts, Kits

Product Type

Hardware Kit

Sub Brand

INSULUG

Type

Compression Ground Connector

UPC

781810035054

UPC 14 Digit GTIN

00781810035054

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Thread Size

1/2 - 13

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A-B
  • IEEE 837

Standards - Industry Standards Met

  • UL 486A-B
  • IEEE 837

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Hardware

Logistics

Carton Quantity

12

Pallet Quantity

5568