TN1010, Nylon Ring Terminal, 12-10 AWG, #8-10 Stud
Image of TN1010 TN1010, Nylon Ring Terminal, 12-10 AWG, #8-10 Stud
Image of TN1010 TN1010, Nylon Ring Terminal, 12-10 AWG, #8-10 Stud

TN1010, Nylon Ring Terminal, 12-10 AWG, #8-10 Stud

Brand: Burndy

Catalog ID: TN1010

Copper Terminal, Ring Tongue, 12-10 AWG, #8-#10 Stud, 600 Volts Max., Nylon Insulated, Funnel Entry, Tin Plated.

TN1010.

  • Locking fork tongue design allows fast installation, screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from copper alloy, permits many installations while maintaining proper spring retention of forks

General

Application

For Heavy Duty Industrial, Utility And Military Power And Control-Circuit Applications

Catalog Number

TN1010

Color Code

Yellow

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

INSULUG

Trade Name

INSULUGā„¢

Type

Ring Tongue

UPC

781810734162

UPC 14 Digit GTIN

00781810734162

Dimensions

Cable Insulation Diameter Maximum

0.21 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.12 in

Dimension - Pad Width inch

0.37 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#8 - #10

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999