

Brand: Bryant
Catalog ID: 4902I
Application
Back and Side Wired
Catalog Number
4902I
Color
Ivory
Product Family
Extra Heavy Duty
Style
Double Pole
Type
Toggle
UPC
781786623927
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC
Carton Quantity
10
Pallet Quantity
4050