Toggle Switches, Motor Disconnects, NEMA 1 Enclosure Only, 40A 600V AC
Image of HBL1370 Toggle Switches, Motor Disconnects, NEMA 1 Enclosure Only, 40A 600V AC
Image of HBL1370 Toggle Switches, Motor Disconnects, NEMA 1 Enclosure Only, 40A 600V AC

Toggle Switches, Motor Disconnects, NEMA 1 Enclosure Only, 40A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1370

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnect Accessories, NEMA 1 Enclosure Only, 40A 600V AC

  • Thermoplastic Cover on a Plated Steel Base
  • Top, bottom or back wire entry points
  • Durable, non-conductive cover

Standard Product

General

Application

For 30A Switches

Catalog Number

HBL1370

Color

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Only

EU RoHS Indicator

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact

Product Family

Non-Fused

Specifications

  • Base Material - Steel
  • Cover Material - Thermoplastic
  • No. Equipment Grounds - 1

Style

Standard Duty

Type

Enclosures without Switch

UPC

783585016986

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Height

3.15 in

Length

4.52 in

Weight

0.6 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Certifications And Compliance

Environmental Conditions

Indoor Only

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum- -40 °C w/o Impact

Logistics

Carton Quantity

10

Pallet Quantity

960