Torque Wrench, 3/8" Drive, 150-750 IN LB
Image of BTW150750 Torque Wrench, 3/8" Drive, 150-750 IN LB
Image of BTW150750 Torque Wrench, 3/8" Drive, 150-750 IN LB

Torque Wrench, 3/8" Drive, 150-750 IN LB

Brand: Burndy

Catalog ID: BTW150750

Torque Wrench, 3/8" Drive, 150-750 IN LB.

  • Quick Release button
  • Simple torque selection using Spring-Loaded Lock Ring
  • Easy to read Laser marked scale
  • 3-Way direction switch
  • Knurled metal handle
  • Wrench produces audible click when selected torque is reached.

General

Application

Torque

Application - For Use On

Use with any mechanincal connection with torque values within range of specific torque wrench

Catalog Number

BTW150750

Installation Torque Recommended in-lb

150-750 in-lb

Product Type

Torque Wrench

Torque Range

150-750 in-lb

Type

Torque Wrench

UPC

781810535424

UPC 14 Digit GTIN

00781810535424

Dimensions

Dimensions

16 in x 1.3 in x 1.4 in

Height

1.4 in

Length

16 in

Weight

3.48 lb

Width

1.3 in

Certifications And Compliance

Industry Standard(s)

  • ASME B107.14-2004
  • ISO 6789:2003

Standards - Industry Standards Met

  • ASME B107.14M-2004
  • ISO 6789

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

150-750 in-lb

Torque Range

150-750 in-lb

Logistics

Package Contents

Torque Wrench, 3/8" Drive, 150-750 IN LB