Image of BTW30150 Torque Wrench, 3/8" Drive, 30-150 IN LB

Torque Wrench, 3/8" Drive, 30-150 IN LB

Brand: Burndy

Catalog ID: BTW30150

Torque Wrench, 3/8" Drive, 30-150 IN LB.

  • Quick Release button
  • Simple torque selection using Spring-Loaded Lock Ring
  • Easy to read Laser marked scale
  • 3-Way direction switch
  • Knurled metal handle
  • Wrench produces audible click when selected torque is reached.

General

Application

Torque

Application - For Use On

Use with any mechanincal connection with torque values within range of specific torque wrench

Catalog Number

BTW30150

Installation Torque Recommended in-lb

30-150 in-lb

Torque Range

30-150 in-lbs

Type

Torque Wrench

UPC

781810535417

UPC 14 Digit GTIN

00781810535417

Dimensions

Dimensions

10.2 in x 1 in x 1.1 in

Height

1.1 in

Length

10.2 in

Weight

0.9 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

  • ASME B107.14-2004
  • ISO 6789:2003

Standards - Industry Standards Met

  • ASME B107.14M-2004
  • ISO 6789

Standards - RoHS Compliance Status

EX

Force Related

Installation Torque Recommended in-lb

30-150 in-lb

Torque Range

30-150 in-lbs

Logistics

Package Contents

Torque Wrench, 3/8" Drive, 30-150 IN LB