TP1010F, Vinyl Fork Terminal For 12 - 10 AWG
Image of TP1010F TP1010F, Vinyl Fork Terminal For 12 - 10 AWG

TP1010F, Vinyl Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: TP1010F

Copper Terminal, Fork Tongue, 12-10 AWG, #8-#10 Stud, Vinyl Insulated, Tin Plated.

TP1010F.

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP1010F

Color Code

Yellow

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-F

UPC

781810710883

UPC 14 Digit GTIN

00781810710883

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

#10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.07 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

11/32 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.31 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999