

Brand: Burndy
Catalog ID: TP1012
TP1012.
Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Catalog Number
TP1012
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
HYDENT
Trade Name
VINYLUGā¢
Type
Ring Tongue
UPC
781810524299
UPC 14 Digit GTIN
00781810524299
Cable Insulation Diameter Maximum
0.26 in
Dimension - Bolt Size fraction
1/2
Dimension - L Length Overall mm
38 mm
Dimension - Length Overall inch
1.51 in
Dimension - Pad Width inch
0.69 in
Dimension - Strip Length inch
19/64 in
Dimension - Stud Size inch
1/2 in
Dimension - Z (inch)
0.61 in
Package Height
1 in
Package Length
6 in
Package Weight
0.27 lb
Package Width
3.8 in
Voltage - Maximum
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
100
Pallet Quantity
99999