Image of TP10516 TP10516, Vinyl Ring Terminal, 12-10 AWG, 5/16" Stud
Image of TP10516 TP10516, Vinyl Ring Terminal, 12-10 AWG, 5/16" Stud

TP10516, Vinyl Ring Terminal, 12-10 AWG, 5/16" Stud

Brand: Burndy

Catalog ID: TP10516

Vinyl Ring Terminal For 12 - 10 AWG, 5/16" Stud, Deep V Groove Serrations in Inner Barrel for added holding, Funnel Entry

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

General

Application

for commercial and light duty industrial controland power circuit applications

Catalog Number

TP10516

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

COMPRESSION TERMINAL, VINYLUG

Trade Name

VINYLUGā„¢

Type

Ring Tongue

UPC

781810102893

UPC 14 Digit GTIN

00781810102893

Dimensions

Cable Insulation Diameter Maximum

0.26 in

Dimension - B Length fraction

17/50 in

Dimension - B Length inch

0.34 in

Dimension - Bolt Size fraction

5/16

Dimension - Diameter Max Size inch

0.28 in

Dimension - Hole Size fraction

1/3

Dimension - Hole Size inch

0.33 in

Dimension - L Length Overall mm

32 mm

Dimension - Length Overall inch

1.26 in

Dimension - Pad Width inch

0.53 in

Dimension - Strip Length inch

19/64 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.42 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999