

Brand: Burndy
Catalog ID: TP106
TP106.
Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Catalog Number
TP106
Color Code
Yellow
Connector Type
Ring Terminal
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUGā¢
Type
Ring Tongue
UPC
781810710449
UPC 14 Digit GTIN
00781810710449
Cable Insulation Diameter Maximum
0.26 in
Dimension - B Length fraction
17/50 in
Dimension - B Length inch
0.34 in
Dimension - Bolt Size fraction
#6
Dimension - Diameter Max Size inch
0.28 in
Dimension - Hole Size fraction
7/50
Dimension - Hole Size inch
0.14 in
Dimension - L Length Overall mm
24 mm
Dimension - Length Overall inch
0.95 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
19/64 in
Dimension - Stud Size inch
#6
Dimension - Z (inch)
0.20 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Ring Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
600
Pallet Quantity
99999