

Brand: Burndy
Catalog ID: TP108F
TP108F.
Application
For Commercial And Light Duty Industrial Control And Power Circuit Applications
Catalog Number
TP108F
Connector Type
Fork Terminal
EU RoHS Indicator
Feature - Barrel Style
Shrouded
Insulation
Y
Insulation Type
Vinyl
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Fork
Plated
Yes
Plating Type
Tin
Product Family
COMPRESSION
Product Type
Terminal
Sub Brand
VINYLUG
Trade Name
VINYLUG™
Type
TP-F
UPC
781810710685
UPC 14 Digit GTIN
00781810710685
Cable Insulation Diameter Maximum
0.26 in
Dimension - B Length fraction
17/50 in
Dimension - B Length inch
0.34 in
Dimension - Bolt Size fraction
#8
Dimension - Hole Size fraction
8/47
Dimension - Hole Size inch
0.17 in
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
0.98 in
Dimension - Pad Width inch
0.31 in
Dimension - Strip Length inch
11/32 in
Dimension - Stud Size inch
#8
Dimension - Z (inch)
0.26 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12 - 10 AWG
Conductor Type
CU C Str-Size
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Fork Terminal
Physical Attribute - Number of Holes
1
Carton Quantity
600
Pallet Quantity
99999