Image of TP1414 TP1414, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud
Image of TP1414 TP1414, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud

TP1414, Vinyl Ring Terminal, 16-14 AWG, 1/4" Stud

Brand: Burndy

Catalog ID: TP1414

Copper Terminal, Ring Tongue, 16-14 AWG, 1/4" Stud, Vinyl Insulated, Tin Plated.

TP1414.

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP1414

Color Code

Blue

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

VINYLUG

Trade Name

VINYLUGā„¢

Type

Ring Tongue

UPC

781810713044

UPC 14 Digit GTIN

00781810713044

Dimensions

Cable Insulation Diameter Maximum

0.19 in

Dimension - Bolt Size fraction

1/4

Dimension - Hole Size fraction

10/37

Dimension - Hole Size inch

0.27 in

Dimension - L Length Overall mm

27 mm

Dimension - Length Overall inch

1.05 in

Dimension - Pad Width inch

0.40 in

Dimension - Strip Length inch

13/64 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.36 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999