TP164, Vinyl Ring Terminal, 22-16 AWG, #3-4 Stud
Image of TP164 TP164, Vinyl Ring Terminal, 22-16 AWG, #3-4 Stud
Image of TP164 TP164, Vinyl Ring Terminal, 22-16 AWG, #3-4 Stud

TP164, Vinyl Ring Terminal, 22-16 AWG, #3-4 Stud

Brand: Burndy

Catalog ID: TP164

Vinyl Ring Terminal For 22 - 16 AWG, #3-4 Stud, Deep V Groove Serrations in Inner Barrel, Funnel Entry

  • Expanded insulation support accepts standard and large wire diameters providing lower inventory requirements and greater flexibility
  • Funnel entry for easy wire insertion
  • Manufactured of pure electrolytic copper to provide maximum conductivity, low resistance and ductility for excellent crimp forming properties
  • Deep V groove serrations in the inner barrel provides added holding strength and better conductivity

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP164

Color Code

Red

Connector Type

Ring Terminal

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Terminal

Sub Brand

COMPRESSION TERMINAL, VINYLUG

Trade Name

VINYLUGā„¢

Type

Ring Tongue

UPC

781810714249

UPC 14 Digit GTIN

00781810714249

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#3 - #4

Dimension - L Length Overall mm

18 mm

Dimension - Length Overall inch

0.71 in

Dimension - Pad Width inch

0.22 in

Dimension - Strip Length inch

13/64

Dimension - Stud Size inch

#3;#4

Dimension - Z (inch)

0.17 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG;17 AWG;16 AWG

Conductor - Copper Solid Size Range

20 -16 AWG

Conductor - Copper Str Size

20 AWG;18 AWG;16 AWG

Conductor - Copper Str Size Range

20 AWG-16 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999