TP168F, Vinyl Fork Terminal For 22 - 16 AWG
Image of TP168F TP168F, Vinyl Fork Terminal For 22 - 16 AWG

TP168F, Vinyl Fork Terminal For 22 - 16 AWG

Brand: Burndy

Catalog ID: TP168F

Copper Terminal, Fork Tongue, 22-16 AWG, #6-#8 Stud, Vinyl Insulated, Tin Plated.

TP168F.

General

Application

For Commercial And Light Duty Industrial Control And Power Circuit Applications

Catalog Number

TP168F

Color Code

Red

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

VINYLUG

Trade Name

VINYLUG™

Type

TP-F

UPC

781810714683

UPC 14 Digit GTIN

00781810714683

Dimensions

Cable Insulation Diameter Maximum

0.145 in

Dimension - Bolt Size fraction

#8

Dimension - Hole Size fraction

9/53

Dimension - Hole Size inch

0.17 in

Dimension - L Length Overall mm

22 mm

Dimension - Length Overall inch

0.86 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

1/4 in

Dimension - Stud Size inch

#8

Dimension - Z (inch)

0.26 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor Range

#20 AWG to #22 AWG; 16 AWG to 18 AWG

Conductor Size

22 - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Fork Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999