TradeSelect Heavy-Duty Inline Cord Switch, White, 6A, 125V
Image of RS101W TradeSelect Heavy-Duty Inline Cord Switch, White, 6A, 125V
Image of RS101W TradeSelect Heavy-Duty Inline Cord Switch, White, 6A, 125V

TradeSelect Heavy-Duty Inline Cord Switch, White, 6A, 125V

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS101W

TradeSelect, Inline Cord Switch, Heavy Duty, 6A 125V, White

  • Inline Cord Switch
  • Heavy Duty
  • 6A 125V
  • White

General

Catalog Number

RS101W

Color

White

Product Family

Accessories

Style

Heavy Duty

Type

In-Line Cord Switches

UPC

883778112379

Dimensions

Weight

0.05 lb

Electrical Ratings

Amperage Rating

6 A

Current / Amperage Rating

6 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Logistics

Carton Quantity

10